IESNA:LM-63-2002
[TEST]P953362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44445
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8921.9 8926.6 8907.8 8867.8 8635.1 8392.9 8353 8545.8 8992.4 9587.2
10306.6 11134.2 12006.4 12643.5 13132.5 13616.8 14058.8 14324.4 14416.1 14317.4
13819 12923.3 11778.3 9963.4 7316.2 4259.9 3307.8 3025.7 2689.5 2191.1
1683.3 1307.1 980.4 613.6 350.3 141.1 0
8921.9 8884.3 8865.5 8839.6 8613.9 8367.1 8331.8 8505.8 8936 9549.6
10250.2 11049.5 11921.7 12580 13050.2 13543.9 13981.2 14263.3 14395 14277.4
13741.4 12864.5 11700.8 9808.2 7085.8 4125.9 3270.2 2997.5 2656.6 2153.5
1662.1 1290.7 933.3 590.1 340.9 136.4 0
8921.9 8910.2 8900.8 8874.9 8696.2 8458.8 8383.5 8526.9 8903.1 9479.1
10160.9 10927.3 11792.4 12554.2 13080.8 13569.8 14084.6 14434.9 14653.6 14634.8
14272.7 13468.7 12366.1 10649.9 8117.9 4800.7 3329 3023.3 2741.2 2351
1897.2 1410.6 1043.8 681.8 371.5 169.3 0
8921.9 8900.8 8889 8910.2 8787.9 8583.4 8491.7 8564.6 8827.9 9288.7
9902.3 10586.4 11378.7 12234.4 12918.6 13461.6 13983.5 14437.3 14707.6 14834.6
14693.5 14199.8 13320.6 11778.3 9455.6 6049 3425.4 2842.3 2586.1 2280.4
1956 1624.5 1257.8 839.3 479.6 213.9 0
8921.9 8912.5 8919.6 8966.6 8943.1 8834.9 8700.9 8686.8 8806.7 9081.8
9505 10050.4 10703.9 11456.3 12276.7 13036.1 13626.2 14138.7 14592.4 14926.3
15020.3 14813.4 14298.6 13459.3 11818.3 8907.8 4958.2 2515.5 1979.5 1666.8
1358.9 1095.5 853.4 601.8 326.8 119.9 0
8921.9 8926.6 8952.5 9015.9 9077.1 9077.1 9013.6 8954.8 8964.2 9079.4
9307.5 9664.8 10146.8 10715.7 11352.8 12161.5 13022 13748.4 14169.3 14366.7
14496 14559.5 14538.4 14512.5 14261 12779.8 9568.4 5329.6 2423.8 1556.3
1224.9 949.8 693.5 477.2 275.1 101.1 0
8921.9 8931.3 8980.7 9055.9 9164.1 9260.5 9326.3 9378 9373.3 9462.6
9613.1 9843.5 10163.2 10530 10979 11526.8 12149.8 12833.9 13449.9 13960
14474.9 15053.2 15631.6 16233.4 16978.7 17397.1 16106.5 12742.2 8233.1 4135.3
1984.2 1220.2 827.5 538.4 308 108.1 0
8921.9 8938.4 9006.5 9114.7 9232.2 9349.8 9490.8 9650.7 9843.5 10090.3
10405.4 10767.4 11157.7 11590.3 12105.1 12735.2 13447.5 14232.7 15088.5 16014.8
17084.5 18252.9 19560 20860.1 22317.7 24012.8 25665.5 26084 24565.2 20956.5
15577.5 9881.1 5762.2 3183.2 1405.9 338.5 0
8921.9 8961.9 9044.2 9168.8 9291 9401.5 9535.5 9718.9 9932.8 10257.3
10685.1 11176.5 11759.5 12478.9 13353.5 14437.3 15692.7 17145.6 18711.3 20310
22127.3 23852.9 25888.8 27957.7 30440.3 32880.6 35983.9 39308.1 41953 41675.6
36675 27637.9 17470 7001.2 1278.9 282.1 0
8921.9 8959.5 9060.6 9178.2 9300.4 9432.1 9570.8 9756.5 9979.8 10301.9
10696.9 11171.8 11733.7 12455.4 13351.1 14489 15791.4 17366.6 19106.3 20888.3
22759.7 24671 26718.7 28952.1 31336 33821 36642.1 39707.8 42702.9 43231.9
38243.1 27913 15836.1 4123.6 879.3 261 0
8921.9 8957.2 9037.1 9194.6 9323.9 9467.3 9584.9 9756.5 9991.6 10273.7
10614.6 11002.5 11444.5 12051 12848 13811.9 14978 16412.1 18046 19828
21619.5 23455.6 25352.8 27377 29586.9 31759.2 34023.2 36005 37512 36432.9
31399.5 21638.3 9418 1817.3 547.8 181 0
8921.9 8947.8 9055.9 9192.3 9316.9 9441.5 9559 9695.4 9885.8 10090.3
10332.5 10567.6 10802.7 11120.1 11585.6 12201.5 12942.1 13936.5 15107.3 16433.2
17876.7 19369.6 20836.6 22327.1 23876.4 25326.9 26782.2 28101.1 28380.8 25921.7
20902.4 14362 6129 1220.2 366.8 101.1 0
8921.9 8947.8 9037.1 9140.6 9244 9307.5 9370.9 9425 9474.4 9533.2
9552 9488.5 9368.6 9241.6 9152.3 9147.6 9274.6 9636.6 10224.3 10964.9
11841.8 12808.1 13781.4 14750 15690.3 16473.2 16938.7 17199.7 16536.7 13910.7
10200.8 6307.6 2515.5 714.7 263.3 65.8 0
8921.9 8914.9 8936 8966.6 8947.8 8823.2 8630.4 8341.2 7960.4 7457.3
6827.2 6093.7 5364.9 4756 4271.7 3872 3564.1 3366.6 3265.5 3242
3305.5 3432.4 3554.7 3674.6 3731 3639.3 3357.2 2908.1 2221.7 1577.5
1147.3 832.2 606.5 425.5 256.3 68.2 0
8921.9 8863.1 8790.3 8646.8 8388.2 7958 7382 6650.9 5832.7 5089.8
4480.9 3952 3463 3100.9 2903.4 2811.8 2748.3 2670.7 2588.4 2510.8
2419.1 2294.5 2148.8 2019.5 1894.9 1770.3 1648 1516.4 1361.2 1184.9
1003.9 827.5 639.5 439.6 239.8 54.1 0
8921.9 8804.4 8590.4 8228.4 7664.1 6862.5 5983.2 5146.3 4530.3 4006
3559.4 3307.8 3162 3035.1 2903.4 2792.9 2734.2 2713 2673 2583.7
2454.4 2325.1 2193.5 2066.5 1927.8 1791.4 1652.7 1504.6 1361.2 1203.7
1036.8 851 639.5 413.8 211.6 44.7 0
8921.9 8766.7 8407 7817 6951.8 5896.2 5002.9 4384.5 3890.8 3582.9
3437.1 3303.1 3162 3011.6 2872.9 2788.2 2762.4 2748.3 2715.4 2609.6
2365.1 2226.4 2101.8 1981.9 1871.4 1767.9 1641 1499.9 1349.5 1180.2
996.8 799.3 592.4 399.7 213.9 58.8 0
8921.9 8705.6 8204.9 7389.1 6270 5169.8 4466.8 3947.3 3665.2 3542.9
3390.1 3242 3140.9 3032.7 2884.6 2790.6 2748.3 2691.9 2442.7 2336.9
2301.6 2287.5 2247.5 2184 2087.7 1960.7 1782 1615.1 1431.7 1248.4
1060.3 872.2 677.1 479.6 282.1 96.4 0
8921.9 8689.2 8077.9 7064.6 5792.8 4798.3 4170.6 3768.6 3648.7 3510
3340.7 3225.5 3152.6 3056.3 2879.9 2760 2666 2407.4 2318.1 2280.4
2249.9 2242.8 2214.6 2139.4 2010.1 1857.3 1692.7 1514 1328.3 1161.4
999.2 839.3 686.5 531.3 533.7 404.4 0
8921.9 8625.7 7899.2 6754.3 5430.7 4575 3991.9 3733.3 3646.3 3488.8
3326.6 3223.2 3162 3065.7 2858.8 2677.7 2440.3 2254.6 2195.8 2141.7
2106.5 2085.3 1988.9 1880.8 1758.5 1636.3 1492.9 1354.2 1201.3 1046.2
900.4 750 608.9 733.5 658.3 221 0
8921.9 8606.9 7835.8 6643.8 5282.6 4396.3 3874.4 3719.2 3639.3 3486.5
3326.6 3230.2 3185.6 3096.2 2844.7 2579 2268.7 2139.4 2057.1 1991.3
1958.4 1885.5 1763.2 1650.4 1535.2 1405.9 1293 1180.2 1060.3 952.1
898.1 710 590.1 815.8 376.2 94 0
8921.9 8637.4 7882.8 6657.9 5315.5 4455.1 3895.5 3728.6 3662.8 3512.3
3340.7 3249 3202 3122.1 2877.6 2581.4 2264 2134.7 2047.7 1979.5
1941.9 1871.4 1751.5 1645.7 1528.1 1403.5 1278.9 1166.1 1055.6 923.9
808.7 665.3 590.1 818.1 324.4 79.9 0
